GBK 250
Base jaws
ID 159101
GBK 250, Base jaws
- Serration: Straight serration
- Mounting: Tongue and groove
- Groove width: 20 mm
- Width of path: 12 mm
- Delivery unit: 1 set = 3 pieces
- Scope of delivery: Including cylindrical screws
Technical details
Mounting | Tongue and groove |
---|---|
Screws | M12 |
m/set [kg] | 1.8 |
Width B [mm] | 26.0 |
Height H1 [mm] | 37.0 |
Height H [mm] | 40.0 |
Slot width N [mm] | 20.0 |
Tab width S [mm] | 12.0 |
Hole spacing b [mm] | 40.0 |
Serration | Straight serration |
Length L [mm] | 104.0 |
Product group | Base jaws |