PNS-M 200-14-3
Pendulum jaw assemblies
ID 160234
PNS-M 200-14-3, Pendulum jaw assemblies
Product features:
Product features:
- Serration: 1.5 mm x 60°
- Groove width: 14 mm
- Delivery unit: 1 piece
- Scope of delivery: PT 14-2, ID-Nr. 160007PB 200-4, ID-Nr. 192129SP 200-6, ID-Nr. 194145
- Do you want to know the exact clamping range on your lathe chuck or do you need a different clamping range? Click "Tools" and use our chuck jaw quickfinder.
Technical details
| Product group | Pendulum jaw assemblies |
|---|---|
| Serration | 1.5 mm x 60° |
| Slot width N [mm] | 14.0 |
| Width B [mm] | 130.0 |
| Width B1 [mm] | 40.0 |
| Height H [mm] | 55.0 |
| Length L [mm] | 69.5 |
| Clamping depth T [mm] | 30.0 |
| Thread workpiece stop G | M6 |
| Hole spacing b [mm] | 30.0 |
| Screws | M12 |
| m/piece [kg] | 1.6 |
If pendulum jaws are used on power lathe chucks, gaps may occur. For covering these gaps, we are supplying 2 different clamping inserts, which belong to the scope of delivery.