STN 315-4
Base jaws
ID 160503
STN 315-4, Base jaws
Product features:
Product features:
- Serration: Angled serration
- Mounting: 1/16" x 90°
- Width of path: 21 mm
- Delivery unit: 1 set = 3 pieces
- Scope of delivery: Including cylindrical screws
- Discover the variety of our base jaws for your lathe chucks and find the right top jaws simply by clicking "Tools" in our chuck jaw quickfinder!
Technical details
| Produktgruppe | Grundbacken |
|---|---|
| Aufnahme | 1/16" x 90° |
| Verzahnung | Schräge Verzahnung |
| Stegbreite S [mm] | 21.0 |
| Breite B [mm] | 45.0 |
| Breite B1 [mm] | 32.0 |
| Höhe H [mm] | 57.5 |
| Höhe H1 [mm] | 55.0 |
| Länge L [mm] | 110.0 |
| Lochabstand a [mm] | 13.0 |
| Lochabstand b [mm] | 28.0 |
| Schrauben | M16 |
| m/Satz [kg] | 4.5 |