STNJ 250-5
Base jaws
ID 160651
STNJ 250-5, Base jaws
- Serration: Straight serration
- Mounting: 1.5 mm x 60°
- Width of path: 16 mm
- Delivery unit: 1 set = 3 pieces
- Scope of delivery: Including cylindrical screws
Technical details
Product group | Base jaws |
---|---|
Mounting | 1.5 mm x 60° |
Serration | Straight serration |
Tab width S [mm] | 16.0 |
Width B [mm] | 40.0 |
Width B1 [mm] | 26.0 |
Height H [mm] | 52.5 |
Height H1 [mm] | 49.0 |
Length L [mm] | 110.0 |
Hole spacing a [mm] | 10.0 |
Hole spacing b [mm] | 30.0 |
Screws | M12 |
m/set [kg] | 2.9 |