EWB-TS 210
Base jaws
ID 160730
EWB-TS 210, Base jaws
Product features:
Product features:
- Serration: Straight serration
- Mounting: 1/16" x 90°
- Groove width: 17 mm
- Delivery unit: 1 set = 3 pieces
- Scope of delivery: Including T-nuts NS 120 with cylindrical screws
- Discover the variety of our base jaws for your lathe chucks and find the right top jaws simply by clicking "Tools" in our chuck jaw quickfinder!
Technical details
| Product group | Base jaws |
|---|---|
| Mounting | 1/16" x 90° |
| Serration | Straight serration |
| Slot width N [mm] | 17.0 |
| Width B [mm] | 45.0 |
| Width B1 [mm] | 45.0 |
| Height H [mm] | 46.0 |
| Length L [mm] | 89.0 |
| Screws | M12 |
| m/set [kg] | 3.6 |