EWB-TS 630
Base jaws
N.º de identificação 160735
EWB-TS 630, Base jaws
Product features:
Product features:
- Serration: Straight serration
- Mounting: 3/32" x 90°
- Groove width: 25.5 mm
- Delivery unit: 1 set = 3 pieces
- Scope of delivery: Including T-nuts NS 200 with cylindrical screws
- Discover the variety of our base jaws for your lathe chucks and find the right top jaws simply by clicking "Tools" in our chuck jaw quickfinder!
Detalhes técnicos
| Productgroep | Basisklemmen |
|---|---|
| Montage | 3/32" x 90° |
| Vertanding | Rechte vertanding |
| Sleufbreedte N [mm] | 25.5 |
| Breedte B [mm] | 75.0 |
| Breedte B1 [mm] | 75.0 |
| Hoogte H [mm] | 85.0 |
| Lengte L [mm] | 203.0 |
| Schroeven | M20 |
| m/set [kg] | 25.85 |