arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
EWB-TSJ 500 Illustration similar

EWB-TSJ 500

Base jaws

ID 160745

EWB-TSJ 500, Base jaws

Product features:
  • Serration: Straight serration
  • Mounting: 1.5 mm x 60°
  • Groove width: 24 mm
  • Delivery unit: 1 set = 3 pieces
  • Scope of delivery: Including cylindrical screws
Tools:
  • Discover the variety of our base jaws for your lathe chucks and find the right top jaws simply by clicking "Tools" in our chuck jaw quickfinder!
Product group Base jaws
Mounting 1.5 mm x 60°
Serration Straight serration
Slot width N [mm] 24.0
Width B [mm] 75.0
Width B1 [mm] 62.0
Height H [mm] 98.0
Length L [mm] 160.0
Screws M20
m/set [kg] 21.6