EWB-TSJ 630
Base jaws
ID 160746
EWB-TSJ 630, Base jaws
Product features:
Product features:
- Serration: Straight serration
- Mounting: 3.0 mm x 60°
- Groove width: 25 mm
- Delivery unit: 1 set = 3 pieces
- Scope of delivery: Including T-nuts NJ 210 with cylindrical screws
- Discover the variety of our base jaws for your lathe chucks and find the right top jaws simply by clicking "Tools" in our chuck jaw quickfinder!
Technical details
| Product group | Base jaws |
|---|---|
| Mounting | 3.0 mm x 60° |
| Serration | Straight serration |
| Slot width N [mm] | 25.0 |
| Width B [mm] | 75.0 |
| Width B1 [mm] | 75.0 |
| Height H [mm] | 95.0 |
| Length L [mm] | 203.0 |
| Screws | M20 |
| m/set [kg] | 25.9 |