STF 200
Hard stepped block jaws
ID 161101
STF 200, Hard stepped block jaws
Product features:
Product features:
- Serration: Angled serration
- Delivery unit: 1 set = 3 pieces
- Do you want to know the exact clamping range on your lathe chuck or do you need a different clamping range? Click "Tools" and use our chuck jaw quickfinder.
Technical details
| Groupe de produit | Mors durs étagés monoblocs |
|---|---|
| Denture | Denture oblique |
| Largeur B [mm] | 22.0 |
| Hauteur H [mm] | 60.0 |
| Hauteur H1 [mm] | 35.0 |
| Longueur L [mm] | 94.2 |
| Profondeur de serrage T [mm] | 10.0 |
| Matériau | Acier 16MnCr5, trempé |
| m/jeu [kg] | 1.9 |