UVB 630
Soft monoblock jaws
ID 164105
UVB 630, Soft monoblock jaws
Product features:
Product features:
- Serration: Straight serration
- Delivery unit: 1 set = 3 pieces
- Discover more chuck jaws that meet your requirements! Click "Tools" and use our chuck jaw quickfinder.
- Would you like to customize the delivery quantity (two, three, four, six pieces)? Click "Configure individual chuck jaws".
Technical details
| Product group | Soft monoblock jaws |
|---|---|
| Serration | Straight serration |
| Width B [mm] | 45.0 |
| Height H [mm] | 134.0 |
| Height H1 [mm] | 87.0 |
| Length L [mm] | 230.0 |
| Material | Steel C45, hardened and tempered |
| m/set [kg] | 30.58 |