EWM 315
Soft monoblock jaws
ID 164132
EWM 315, Soft monoblock jaws
Product features:
Product features:
- Serration: Straight serration
- Delivery unit: 1 set = 3 pieces
- Discover more chuck jaws that meet your requirements! Click "Tools" and use our chuck jaw quickfinder.
Información técnica
| Produktgruppe | Weiche Blockbacken |
|---|---|
| Verzahnung | Gerade Verzahnung |
| Breite B [mm] | 50.0 |
| Höhe H [mm] | 90.0 |
| Höhe H1 [mm] | 62.28 |
| Länge L [mm] | 120.0 |
| Werkstoff | Stahl C45, vergütet |
| m/Satz [kg] | 11.9 |