SZKI 209
Hard Claw Jaws for I.D. Clamping
ID 166154
SZKI 209, Hard Claw Jaws for I.D. Clamping
Product features:
Product features:
- Serration: Tongue and groove
- Groove width: 10 mm
- Width of path: 20 mm
- Delivery unit: 1 set = 3 pieces
- Do you want to know the exact clamping range on your lathe chuck or do you need a different clamping range? Click "Tools" and use our chuck jaw quickfinder.
Technical details
| Product group | Hard Claw Jaws for I.D. Clamping |
|---|---|
| Serration | Tongue and groove |
| Slot width N [mm] | 10.0 |
| Tab width S [mm] | 20.0 |
| Width B [mm] | 30.0 |
| Height H [mm] | 49.0 |
| Height H1 [mm] | 45.0 |
| Length L [mm] | 100.0 |
| Clamping depth T [mm] | 20.0 |
| Thread workpiece stop G | M6 |
| Hole spacing b [mm] | 40.0 |
| Screws | M8 |
| Material | Steel 16MnCr5, hardened |
| m/set [kg] | 1.7 |