SWB-AL 400
Straight soft top jaws, made of aluminum
ID 168103
SWB-AL 400, Straight soft top jaws, made of aluminum
Product features:
Product features:
- Serration: 3/32" x 90°
- Groove width: 25.5 mm
- Delivery unit: 1 set = 3 pieces
- Discover other matching top jaws in different dimensions! Click "Tools" and use our chuck jaw quickfinder.
- Would you like to customize the delivery quantity (two, three, four, six pieces)? Click "Configure individual chuck jaws".
Technical details
| Product group | Straight soft top jaws, made of aluminum |
|---|---|
| Serration | 3/32" x 90° |
| Slot width N [mm] | 25.5 |
| Width B [mm] | 60.0 |
| Height H [mm] | 100.0 |
| Length L [mm] | 155.0 |
| Hole spacing a [mm] | 90.0 |
| Hole spacing b [mm] | 35.0 |
| Screws | M20 |
| Material | Aluminum |
| m/set [kg] | 6.4 |