arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SWB-SM 165 Illustration similar

SWB-SM 165

Full grip jaws made of steel

ID 169099

SWB-SM 165, Full grip jaws made of steel

Product features:
  • Serration: 1/16" x 90°
  • Groove width: 14 mm
  • Delivery unit: 1 set = 3 pieces
Tools:
  • Discover other full grip jaws, available in aluminum or steel. Click "Tools" and use our chuck jaw quickfinder.
  • Would you like to customize the delivery quantity (two, three, four, six pieces)? Click "Configure individual chuck jaws".
Product group Full grip jaws made of steel
Serration 1/16" x 90°
Slot width N [mm] 14.0
Width B [mm] 120.0
Width B1 [mm] 40.0
Height H [mm] 60.0
Height H2 [mm] 50.0
Length L [mm] 59.5
Hole spacing a [mm] 24.5
Hole spacing b [mm] 20.0
Screws M10
Material Steel 16MnCr5 suitable for case hardening
m/set [kg] 5.99