SWB-SM 250-17
Full grip jaws made of steel
ID 169102
SWB-SM 250-17, Full grip jaws made of steel
- Serration: 1/16" x 90°
- Groove width: 17 mm
- Delivery unit: 1 set = 3 pieces
Technical details
Product group | Full grip jaws made of steel |
---|---|
Serration | 1/16" x 90° |
Slot width N [mm] | 17 |
Width B [mm] | 180 |
Width B1 [mm] | 40 |
Height H [mm] | 60 |
Height H2 [mm] | 45 |
Length L [mm] | 79 |
Hole spacing a [mm] | 44.5 |
Hole spacing b [mm] | 22 |
Screws | M12 |
Material | Steel 16MnCr5 suitable for case hardening |
m/set [kg] | 12 |