arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SWB-SA 200 Illustration similar

SWB-SA 200

Full grip jaws made of aluminum

ID 170101

SWB-SA 200, Full grip jaws made of aluminum

Product features:
  • Serration: 1/16" x 90°
  • Groove width: 17 mm
  • Delivery unit: 1 set = 3 pieces
Tools:
  • Discover other full grip jaws, available in aluminum or steel. Click "Tools" and use our chuck jaw quickfinder.
  • Would you like to customize the delivery quantity (two, three, four, six pieces)? Click "Configure individual chuck jaws".
Product group Full grip jaws made of aluminum
Serration 1/16" x 90°
Slot width N [mm] 17.0
Width B [mm] 140.0
Width B1 [mm] 40.0
Height H [mm] 58.0
Height H2 [mm] 48.0
Length L [mm] 72.5
Hole spacing a [mm] 35.0
Hole spacing b [mm] 22.0
Screws M12
Material Aluminum
m/set [kg] 3.12