SZA-ST 40-1
Hard Claw Jaws for Bar Clamping
ID 175105
SZA-ST 40-1, Hard Claw Jaws for Bar Clamping
Product features:
Product features:
- Serration: 3/32" x 90°
- Groove width: 25.5 mm
- Delivery unit: 1 set = 3 pieces
- Would you like to know the exact clamping range on your lathe chuck? Click "Tools" and use our chuck jaw quickfinder.
Technical details
| Product group | Hard Claw Jaws for Bar Clamping |
|---|---|
| Serration | 3/32" x 90° |
| Slot width N [mm] | 25.5 |
| Width B [mm] | 60.0 |
| Height H [mm] | 55.0 |
| Length L [mm] | 169.1 |
| Clamping depth T [mm] | 45.0 |
| Hole spacing b [mm] | 35.0 |
| Screws | M20 |
| Material | Steel 16MnCr5, hardened |
| m/set [kg] | 8.0 |