PNS-Z 250-17-3
Pendulum jaw assemblies
ID 190102
PNS-Z 250-17-3, Pendulum jaw assemblies
Product features:
Product features:
- Serration: 1/16" x 90°
- Groove width: 17 mm
- Delivery unit: 1 piece
- Scope of delivery: PT 17-1, ID-Nr. 191100PB 250-3, ID-Nr. 192102SP 250-2, ID-Nr. 194101
- Do you want to know the exact clamping range on your lathe chuck or do you need a different clamping range? Click "Tools" and use our chuck jaw quickfinder.
Technical details
| Product group | Pendulum jaw assemblies |
|---|---|
| Serration | 1/16" x 90° |
| Slot width N [mm] | 17.0 |
| Width B [mm] | 103.0 |
| Width B1 [mm] | 50.0 |
| Height H [mm] | 56.0 |
| Length L [mm] | 90.0 |
| Clamping depth T [mm] | 35.0 |
| Thread workpiece stop G | M6 |
| Hole spacing b [mm] | 32.0 |
| Screws | M12 |
| m/piece [kg] | 1.9 |
If pendulum jaws are used on power lathe chucks, gaps may occur. For covering these gaps, we are supplying 2 different clamping inserts, which belong to the scope of delivery.