PNS-Z 250-21-4
Pendulum jaw assemblies
ID 190108
PNS-Z 250-21-4, Pendulum jaw assemblies
Product features:
Product features:
- Serration: 1/16" x 90°
- Groove width: 21 mm
- Delivery unit: 1 piece
- Scope of delivery: PT 21-2, ID-Nr. 191103PB 250-4, ID-Nr. 192103SP 250-3, ID-Nr. 194102
- Do you want to know the exact clamping range on your lathe chuck or do you need a different clamping range? Click "Tools" and use our chuck jaw quickfinder.
Technical details
| Product group | Pendulum jaw assemblies |
|---|---|
| Serration | 1/16" x 90° |
| Slot width N [mm] | 21.0 |
| Width B [mm] | 131.0 |
| Width B1 [mm] | 50.0 |
| Height H [mm] | 64.0 |
| Length L [mm] | 75.0 |
| Clamping depth T [mm] | 35.0 |
| Thread workpiece stop G | M6 |
| Hole spacing b [mm] | 34.0 |
| Screws | M16 |
| m/piece [kg] | 2.3 |
If pendulum jaws are used on power lathe chucks, gaps may occur. For covering these gaps, we are supplying 2 different clamping inserts, which belong to the scope of delivery.