PNS-Z 400-1
Pendulum jaw assemblies
ID 190115
PNS-Z 400-1, Pendulum jaw assemblies
Product features:
Product features:
- Serration: 3/32" x 90°
- Groove width: 25.5 mm
- Delivery unit: 1 piece
- Scope of delivery: PT 25-1, ID-Nr. 191104PB 400-1, ID-Nr. 192110SP 400-2, ID-Nr. 194109
- Do you want to know the exact clamping range on your lathe chuck or do you need a different clamping range? Click "Tools" and use our chuck jaw quickfinder.
Technical details
| Product group | Pendulum jaw assemblies |
|---|---|
| Serration | 3/32" x 90° |
| Slot width N [mm] | 25.5 |
| Width B [mm] | 150.0 |
| Width B1 [mm] | 65.0 |
| Height H [mm] | 85.0 |
| Length L [mm] | 138.0 |
| Clamping depth T [mm] | 45.0 |
| Thread workpiece stop G | M8 |
| Hole spacing b [mm] | 45.0 |
| Screws | M20 |
| m/piece [kg] | 3.0 |
If pendulum jaws are used on power lathe chucks, gaps may occur. For covering these gaps, we are supplying 2 different clamping inserts, which belong to the scope of delivery.