PNK-S 250-6
Assemblages de mors palonné
ID 190555
PNK-S 250-6, Pendulum jaw assemblies
Product features:
Product features:
- Serration: Angled serration
- Delivery unit: 1 piece
- Scope of delivery: PT-FR 250-1, ID-Nr. 191509PB 250-3, ID-Nr. 192102SP 250-1, ID-Nr. 194100SP 250-2, ID-Nr. 194101
- Do you want to know the exact clamping range on your lathe chuck or do you need a different clamping range? Click "Tools" and use our chuck jaw quickfinder.
Détails techniques
| Product group | Pendulum jaw assemblies |
|---|---|
| Serration | Angled serration |
| Width B [mm] | 103.0 |
| Width B1 [mm] | 26.0 |
| Height H [mm] | 86.0 |
| Length L [mm] | 98.5 |
| Clamping depth T [mm] | 40.0 |
| Thread workpiece stop G | M6 |
| m/piece [kg] | 2.7 |
If pendulum jaws are used on power lathe chucks, gaps may occur. For covering these gaps, we are supplying 2 different clamping inserts, which belong to the scope of delivery.