PNK-G 250-8
Pendulum jaw assemblies
ID 190607
PNK-G 250-8, Pendulum jaw assemblies
Product features:
Product features:
- Serration: Straight serration
- Delivery unit: 1 piece
- Scope of delivery: PT-S 250-2, ID-Nr. 191521PB 250-4, ID-Nr. 192103SP 250-3, ID-Nr. 194102SP 250-4, ID-Nr. 194103
- Do you want to know the exact clamping range on your lathe chuck or do you need a different clamping range? Click "Tools" and use our chuck jaw quickfinder.
Technical details
| Product group | Pendulum jaw assemblies |
|---|---|
| Serration | Straight serration |
| Width B [mm] | 131.0 |
| Width B1 [mm] | 26.0 |
| Height H [mm] | 86.0 |
| Length L [mm] | 104.0 |
| Clamping depth T [mm] | 40.0 |
| Thread workpiece stop G | M6 |
| m/piece [kg] | 2.4 |
If pendulum jaws are used on power lathe chucks, gaps may occur. For covering these gaps, we are supplying 2 different clamping inserts, which belong to the scope of delivery.