PNK-G 200-6
Pendulum jaw assemblies
ID 190663
PNK-G 200-6, Pendulum jaw assemblies
Product features:
Product features:
- Serration: Straight serration
- Delivery unit: 1 piece
- Scope of delivery: PT-S 200-2, ID-Nr. 191536PB 200-3, ID-Nr. 192128SP 200-5, ID-Nr. 194144SP 200-6, ID-Nr. 194145
- Do you want to know the exact clamping range on your lathe chuck or do you need a different clamping range? Click "Tools" and use our chuck jaw quickfinder.
Información técnica
| Product group | Pendulum jaw assemblies |
|---|---|
| Serration | Straight serration |
| Width B [mm] | 102.0 |
| Width B1 [mm] | 22.0 |
| Height H [mm] | 76.0 |
| Length L [mm] | 85.0 |
| Clamping depth T [mm] | 36.0 |
| Thread workpiece stop G | M6 |
| m/piece [kg] | 1.6 |
If pendulum jaws are used on power lathe chucks, gaps may occur. For covering these gaps, we are supplying 2 different clamping inserts, which belong to the scope of delivery.