PB 400-2
Pendulum bodies
ID 192111
PB 400-2, Pendulum bodies
Product features:
Product features:
- Delivery unit: 1 piece
- Discover more chuck jaws that meet your requirements! Click "Tools" and use our chuck jaw quickfinder.
Technical details
| Product group | Pendulum bodies |
|---|---|
| Width B [mm] | 205.0 |
| Height H [mm] | 35.0 |
| Length L [mm] | 115.7 |
| Material | Steel 16MnCr5, hardened |