SP 630-1
Clamping inserts
ID 194114
SP 630-1, Clamping inserts
- Height H: 22.5 mm
- Length L: 34.5 mm
- Width B: 70 mm
- Thread G: M8
Technical details
| Height H [mm] | 22.5 |
|---|---|
| Length L [mm] | 34.5 |
| Width B [mm] | 70.0 |
| Thread G | M8 |