arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SP 630-2 Illustration similar

SP 630-2

Clamping inserts

ID 194115

SP 630-2, Clamping inserts
  • Height H: 16 mm
  • Length L: 34.5 mm
  • Width B: 70 mm
  • Thread G: M8
Height H [mm] 16.0
Length L [mm] 34.5
Width B [mm] 70.0
Thread G M8