TRIBOS-S HSK-F 63 Ø8x80
Porta-ferramentas poligonais
ID 203342
This product is being discontinued and will only be available for a limited period of time.
Learn more and get in touch here.
TRIBOS-S HSK-F 63 Ø8x80, Porta-ferramentas
- Porta-ferramentas poligonais
- Série: TRIBOS-S
- Interface do porta-ferramentas: HSK-F 63
- Diâmetro de fixação: 8 mm
- Comprimento de projeção: 80 mm
- Precisão de concentricidade: < 0,003 mm a 2,5 x D
- Grau de balanceamento: G2,5 a 25.000 rpm ou Umax < 1 gmm
- Min. torque: 12 Nm
Technical details
| Technology | Polygonal toolholders |
|---|---|
| Series | TRIBOS-S |
| Toolholder interface | HSK-F 63 |
| Toolholder standard | DIN 69893-6 |
| Clamping diameter D1 | 8 mm |
| D2 [mm] | 13.0 |
| D3 [mm] | 15.1 |
| D4 [mm] | 50.0 |
| Projecting length L1 [mm]/[inch] | 80 mm / 3.1" |
| L2 [mm] | 37.0 |
| L3 [mm] | 10.0 |
| L4 [mm] | 35.0 |
| L5 [mm] | 37.2 |
| L6 [mm] | 54.0 |
| G | M6 |
| Min. torque [Nm] | 12.0 |
| Weight [kg] | 0.65 |
| Standard length | yes |
Version
Rotationally symmetrical design
Run-out accuracy
< 0.003 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Data carriers
Bore holes for data carriers according to DIN 69893-6
Toolholder changes
For automatic toolholder changes
Length-setting screw
With adjustment screw for axial length adjustment
Individual
Additional sizes and customized designs are available upon request