TRIBOS-S HSK-F 63 Ø16x95
Polygonal toolholders
ID 203345
This product has been discontinued and is no longer available.
Learn more and get in touch here.
TRIBOS-S HSK-F 63 Ø16x95, Toolholders
- Polygonal toolholders
- Series: TRIBOS-S
- Toolholder interface: HSK-F 63
- Clamping diameter: 16 mm
- Projecting length: 95 mm
- Run-out accuracy: < 0.003 mm at 2.5 x D
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
- Min. torque: 70 Nm
Technical details
| Technology | Polygonal toolholders |
|---|---|
| Series | TRIBOS-S |
| Toolholder interface | HSK-F 63 |
| Toolholder standard | DIN 69893-6 |
| Clamping diameter D1 | 16 mm |
| D2 [mm] | 25.0 |
| D3 [mm] | 27.1 |
| D4 [mm] | 50.0 |
| Projecting length L1 [mm]/[inch] | 95 mm / 3.7" |
| L2 [mm] | 48.0 |
| L3 [mm] | 10.0 |
| L4 [mm] | 45.0 |
| L5 [mm] | 47.2 |
| L6 [mm] | 69.0 |
| G | M10x1 |
| Min. torque [Nm] | 70.0 |
| Weight [kg] | 0.8 |
| Standard length | yes |
Version
Rotationally symmetrical design
Run-out accuracy
< 0.003 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Data carriers
Bore holes for data carriers according to DIN 69893-6
Toolholder changes
For automatic toolholder changes
Length-setting screw
With adjustment screw for axial length adjustment
Individual
Additional sizes and customized designs are available upon request