arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
TRIBOS-S HSK-F 63 Ø20x100 Illustration similar

TRIBOS-S HSK-F 63 Ø20x100

Polygonal toolholders

ID 203346

TRIBOS-S HSK-F 63 Ø20x100, Toolholders
  • Polygonal toolholders
  • Series: TRIBOS-S
  • Toolholder interface: HSK-F 63
  • Clamping diameter: 20 mm
  • Projecting length: 100 mm
  • Run-out accuracy: < 0.003 mm at 2.5 x D
  • Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
  • Min. torque: 150 Nm
Technology Polygonal toolholders
Series TRIBOS-S
Toolholder interface HSK-F 63
Toolholder standard DIN 69893-6
Clamping diameter D1 20 mm
D2 [mm] 30.0
D3 [mm] 32.1
D4 [mm] 50.0
Projecting length L1 [mm]/[inch] 100 mm / 3.9"
L2 [mm] 52.0
L3 [mm] 10.0
L4 [mm] 45.0
L5 [mm] 47.2
L6 [mm] 74.0
G M10x1
Min. torque [Nm] 150.0
Weight [kg] 1.0
Standard length yes

Version
Rotationally symmetrical design

Run-out accuracy
< 0.003 mm at 2.5 x D

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Tool shank quality
h6

Data carriers
Bore holes for data carriers according to DIN 69893-6

Toolholder changes
For automatic toolholder changes

Length-setting screw
With adjustment screw for axial length adjustment

Individual
Additional sizes and customized designs are available upon request