TRIBOS-S HSK-A 63 Ø1/4"x80
多边形刀柄
ID 203370
TRIBOS-S HSK-A 63 Ø1/4"x80, 刀柄
- 多边形刀柄
- 系列: TRIBOS-S
- 刀具夹持接口: HSK-A 63
- 夹持直径: 1/4"
- 突出长度: 80 mm
- 回转精度: 2.5 x D 处 < 0.003 mm
- 平衡等级: 转速为 25,000 RPM 时动平衡等级达到 G2.5 或 Umax < 1 gmm
- 最小扭矩: 6 Nm
Technical details
| 技术 | 多边形刀柄 |
|---|---|
| 系列 | TRIBOS-S |
| 刀具夹持接口 | HSK-A 63 |
| 刀柄标准 | DIN ISO 12164-1 |
| 夹持直径 D1 | 1/4" |
| D2 [mm] | 10.3 |
| D3 [mm] | 13.1 |
| D4 [mm] | 50.0 |
| 伸出长度 L1 [mm]/[英寸] | 80 mm / 3.1" |
| L2 [mm] | 37.0 |
| L3 [mm] | 10.0 |
| L4 [mm] | 35.0 |
| L5 [mm] | 37.0 |
| L6 [mm] | 54.0 |
| G | M5 |
| 最小扭矩 [Nm] | 6.0 |
| 重量 [kg] | 0.7 |
| 标准长度 | 是 |
Version
Optimum for light metal-cutting operations – consider the radial forces
Run-out accuracy
< 0.003 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves
Data carriers
Bore holes for data carriers according to DIN 69873
MQL (Minimal Quantity Lubrication)
Design suitable for MQL operations available on request
Toolholder changes
For automatic toolholder changes
Length-setting screw
With adjustment screw for axial length adjustment
Individual
Additional sizes and customized designs are available upon request