TENDO P HSK-A 100 Ø20x105
Hydraulic expansion toolholder
N.º de identificação 204066
TENDO P HSK-A 100 Ø20x105, Toolholders
- Hydraulic expansion toolholder
- Series: TENDO Platinum
- Toolholder interface: HSK-A 100
- Clamping diameter: 20 mm
- Projecting length: 105 mm
- Run-out accuracy: < 0.003 mm at 2.5 x D
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
- Min. torque: 330 Nm
Detalhes técnicos
| Technology | Hydraulic expansion toolholder |
|---|---|
| Series | TENDO Platinum |
| Toolholder interface | HSK-A 100 |
| Toolholder standard | DIN ISO 12164-1 |
| Clamping diameter D1 | 20 mm |
| D2 [mm] | 42.0 |
| D3 [mm] | 50.0 |
| D6 [mm] | 38.0 |
| Projecting length L1 [mm]/[inch] | 105 mm / 4.1" |
| L2 [mm] | 51.0 |
| L3 [mm] | 10.0 |
| L4 [mm] | 59.0 |
| L5 [mm] | 76.0 |
| G | M16x1 |
| Min. torque [Nm] | 330.0 |
| Weight [kg] | 2.8 |
| Coolant-proof | yes |
| Standard length | yes |
Run-out accuracy
< 0.003 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves
Data carriers
Bore holes for data carriers according to DIN 69873
MQL (Minimal Quantity Lubrication)
Design suitable for MQL operations available on request
Toolholder changes
For automatic toolholder changes
Length-setting screw
With adjustment screw for axial length adjustment
Scope of delivery
Does not include an actuation key
Individual
Additional sizes and customized designs are available upon request
TENDO Platinum with Cool Flow available on request