arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
TENDO P SK 40 Ø6x80.5 Illustration similar

TENDO P SK 40 Ø6x80.5

Hydraulic expansion toolholder

ID 204261

TENDO P SK 40 Ø6x80.5, Toolholders
  • Hydraulic expansion toolholder
  • Series: TENDO Platinum
  • Toolholder interface: SK 40
  • Clamping diameter: 6 mm
  • Projecting length: 80.5 mm
  • Run-out accuracy: < 0.003 mm at 2.5 x D
  • Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
  • Min. torque: 16 Nm
Scope of delivery: Does not include an actuation key
Technology Hydraulic expansion toolholder
Series TENDO Platinum
Toolholder interface SK 40
Toolholder standard DIN ISO 7388-1 AD/AF
Clamping diameter D1 6 mm
D2 [mm] 26.0
D3 [mm] 49.5
D6 [mm] 22.0
Projecting length L1 [mm]/[inch] 80,5 mm / 3.2"
L2 [mm] 37.0
L3 [mm] 10.0
L4 [mm] 29.5
L5 [mm] 61.4
G M5
Min. torque [Nm] 16.0
Weight [kg] 1.4
Coolant-proof yes
Standard length yes

Run-out accuracy
< 0.003 mm at 2.5 x D

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Tool shank quality
h6

Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves

Data carriers
Bore for data carrier as an option

Toolholder changes
For automatic toolholder changes

Coolant supply
Coolant supply according to ISO 7388 AD/AF
Bores for form AF are sealed with set-screws as transport safety

Length-setting screw
With adjustment screw for axial length adjustment

Scope of delivery
Does not include an actuation key

Individual
Additional sizes and customized designs are available upon request
TENDO Platinum with Cool Flow available on request