TENDO P SK 40 Ø32x80.5
Hydraulic expansion toolholder
ID 204267
TENDO P SK 40 Ø32x80.5, Toolholders
- Hydraulic expansion toolholder
- Series: TENDO Platinum
- Toolholder interface: SK 40
- Clamping diameter: 32 mm
- Projecting length: 80.5 mm
- Run-out accuracy: < 0.003 mm at 2.5 x D
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
- Min. torque: 650 Nm
Technical details
| 기술 | 유압 확장 툴홀더 |
|---|---|
| 시리즈 | TENDO Platinum |
| 툴홀더 인터페이스 | SK 40 |
| 툴홀더 표준 | DIN ISO 7388-1 AD/AF |
| 클램핑 지름 D1 | 32 mm |
| D2 [mm] | 63.0 |
| D3 [mm] | 80.0 |
| D6 [mm] | 60.0 |
| 투영 길이 L1 [mm]/[인치] | 80,5 mm / 3.2" |
| L2 [mm] | 61.0 |
| L3 [mm] | 10.0 |
| L4 [mm] | 25.5 |
| L5 [mm] | 61.4 |
| G | M16x1 |
| 최소 토크 [Nm] | 650.0 |
| 중량 [kg] | 2.0 |
| 냉각수 방수 | 예 |
| 표준 길이 | 예 |
Run-out accuracy
< 0.003 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves
Data carriers
Bore for data carrier as an option
Toolholder changes
For automatic toolholder changes
Coolant supply
Coolant supply according to ISO 7388 AD/AF
Bores for form AF are sealed with set-screws as transport safety
Length-setting screw
With adjustment screw for axial length adjustment
Scope of delivery
Does not include an actuation key
Individual
Additional sizes and customized designs are available upon request
TENDO Platinum with Cool Flow available on request