arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
TENDO P SK 40 Ø16x110 Illustration similar

TENDO P SK 40 Ø16x110

유압 확장 툴홀더

ID 204275

TENDO P SK 40 Ø16x110, 툴홀더
  • 유압 확장 툴홀더
  • 시리즈: TENDO Platinum
  • 툴홀더 인터페이스: SK 40
  • 클램핑 지름: 16 mm
  • 투영 길이: 110 mm
  • 흔들림 정확도: 2.5 x D에서 0.003mm 미만
  • 밸런싱 등급: G2.5 @ 25,000 RPM 또는 Umax < 1 gmm
  • 최소 토크: 185 Nm
제공 범위: 작동 키를 포함하지 않음
Technology Hydraulic expansion toolholder
Series TENDO Platinum
Toolholder interface SK 40
Toolholder standard DIN ISO 7388-1 AD/AF
Clamping diameter D1 16 mm
D2 [mm] 38.0
D3 [mm] 49.5
D6 [mm] 34.0
Projecting length L1 [mm]/[inch] 110 mm / 4.3"
L2 [mm] 49.0
L3 [mm] 10.0
L4 [mm] 33.0
L5 [mm] 90.9
G M12x1
Min. torque [Nm] 185.0
Weight [kg] 1.9
Coolant-proof yes

Version
Long, slim design

Run-out accuracy
< 0.003 mm at 2.5 x D

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Tool shank quality
h6

Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves

Data carriers
Bore for data carrier as an option

Toolholder changes
For automatic toolholder changes

Coolant supply
Coolant supply according to ISO 7388 AD/AF
Bores for form AF are sealed with set-screws as transport safety

Length-setting screw
With adjustment screw for axial length adjustment

Scope of delivery
Does not include an actuation key

Individual
Additional sizes and customized designs are available upon request
TENDO Platinum with Cool Flow available on request