TENDO ES CAT 40 Ø3/4"x24.6
Hydraulic expansion toolholder
ID 204297
TENDO ES CAT 40 Ø3/4"x24.6, Gereedschapshouders
- Hydraulische expansie-gereedschapshouder
- Reeksen: TENDO ES
- Scheidingvlak met de gereedschaphouder: CAT 40
- Klemdiameter: 3/4"
- Uitstekende lengte: 24.6 mm
- Uitloopnauwkeurigheid: < 0,003 mm bij 2,5 x D
- Balanceergraad: G2.5 bij 25.000 tpm of Umax < 1 gmm
- Min. draaimoment: 310 Nm
Technical details
| Technology | Hydraulic expansion toolholder |
|---|---|
| Series | TENDO ES |
| Toolholder interface | CAT 40 |
| Toolholder standard | ASME B5.50 |
| Clamping diameter D1 | 3/4" |
| D2 [mm] | 44.45 |
| D6 [mm] | 34.0 |
| Projecting length L1 [mm]/[inch] | 24,6 mm / 1.0" |
| L2 [mm] | 48.05 |
| L4 [mm] | 5.55 |
| Min. torque [Nm] | 310.0 |
| Weight [kg] | 0.8 |
| Coolant-proof | yes |
Version
Extra short design
Run-out accuracy
< 0.003 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves
Data carriers
Bore for data carrier as an option
Toolholder changes
For automatic toolholder changes
Coolant supply
Coolant supply according to ASME B5.50
Length-setting screw
With adjustment screw for axial length adjustment
Scope of delivery
Does not include an actuation key
Individual
Additional sizes and customized designs are available upon request