arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
TENDO P HSK-E 63 Ø6x70 Illustration similar

TENDO P HSK-E 63 Ø6x70

Hydraulic expansion toolholder

ID 204921

TENDO P HSK-E 63 Ø6x70, Toolholders
  • Hydraulic expansion toolholder
  • Series: TENDO Platinum
  • Toolholder interface: HSK-E 63
  • Clamping diameter: 6 mm
  • Projecting length: 70 mm
  • Run-out accuracy: < 0.003 mm at 2.5 x D
  • Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
  • Min. torque: 16 Nm
Scope of delivery: Does not include an actuation key
Technology Hydraulic expansion toolholder
Series TENDO Platinum
Toolholder interface HSK-E 63
Toolholder standard DIN 69893-5
Clamping diameter D1 6 mm
D2 [mm] 26.0
D3 [mm] 50.0
D6 [mm] 22.0
Projecting length L1 [mm]/[inch] 70 mm / 2.8"
L2 [mm] 37.0
L3 [mm] 10.0
L4 [mm] 24.0
L5 [mm] 44.0
G M5
Min. torque [Nm] 16.0
Weight [kg] 1.1
Coolant-proof yes
Standard length yes

Run-out accuracy
< 0.003 mm at 2.5 x D

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Tool shank quality
h6

Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves

Data carriers
Bore for data carrier as an option

MQL (Minimal Quantity Lubrication)
Design suitable for MQL operations available on request

Toolholder changes
For automatic toolholder changes

Length-setting screw
With adjustment screw for axial length adjustment

Scope of delivery
Does not include an actuation key

Individual
Additional sizes and customized designs are available upon request
TENDO Platinum with Cool Flow available on request