arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
TRIBOS-RM HSK-E25 Ø6x40 Illustration similar

TRIBOS-RM HSK-E25 Ø6x40

Polygonal toolholders

ID 205085

TRIBOS-RM HSK-E25 Ø6x40, Toolholders
  • Polygonal toolholders
  • Series: TRIBOS-RM
  • Toolholder interface: HSK-E 25
  • Clamping diameter: 6 mm
  • Projecting length: 40 mm
  • Run-out accuracy: ≤ 0.003 mm at 2.5 x D
  • Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
  • Min. torque: 10 Nm
Technology Polygonal toolholders
Series TRIBOS-RM
Toolholder interface HSK-E 25
Toolholder standard DIN 69893-5
Clamping diameter D1 6 mm
D2 [mm] 20
Projecting length L1 [mm]/[inch] 40 mm / 1.6"
L2 [mm] 31
L4 [mm] 30
Min. torque [Nm] 10
Weight [kg] 0.12

Version
Very stable design for fast and precise work
Rotationally symmetrical design

Run-out accuracy
≤ 0.003 mm at 2.5 x D

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Tool shank quality
h6

Toolholder changes
For automatic toolholder changes

Coolant supply
Without thread for coolant tube connection

Length-setting screw
Without adjustment screw for axial length adjustment

Individual
Additional sizes and customized designs are available upon request