arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
TRIBOS-S HSK-E 40 Ø8x70 Illustration similar

TRIBOS-S HSK-E 40 Ø8x70

Polygonal toolholders

ID 205152

TRIBOS-S HSK-E 40 Ø8x70, Toolholders
  • Polygonal toolholders
  • Series: TRIBOS-S
  • Toolholder interface: HSK-E 40
  • Clamping diameter: 8 mm
  • Projecting length: 70 mm
  • Run-out accuracy: < 0.003 mm at 2.5 x D
  • Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
  • Min. torque: 12 Nm
Technology Polygonal toolholders
Series TRIBOS-S
Toolholder interface HSK-E 40
Toolholder standard DIN 69893-5
Clamping diameter D1 8 mm
D2 [mm] 13.0
D3 [mm] 15.1
D4 [mm] 32.0
Projecting length L1 [mm]/[inch] 70 mm / 2.8"
L2 [mm] 37.0
L3 [mm] 10.0
L4 [mm] 35.0
L5 [mm] 37.2
L6 [mm] 50.0
G M6
Min. torque [Nm] 12.0
Weight [kg] 0.3
Standard length yes

Version
Optimum for light metal-cutting operations – consider the radial forces
Rotationally symmetrical design

Run-out accuracy
< 0.003 mm at 2.5 x D

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Tool shank quality
h6

Data carriers
Bore for data carrier as an option

MQL (Minimal Quantity Lubrication)
Design suitable for MQL operations available on request

Toolholder changes
For automatic toolholder changes

Coolant supply
With thread for coolant tube

Length-setting screw
With adjustment screw for axial length adjustment

Individual
Additional sizes and customized designs are available upon request