TRIBOS-S HSK-E 32 Ø6x65
Polygonal toolholders
ID 205261
TRIBOS-S HSK-E 32 Ø6x65, Toolholders
- Polygonal toolholders
- Series: TRIBOS-S
- Toolholder interface: HSK-E 32
- Clamping diameter: 6 mm
- Projecting length: 65 mm
- Run-out accuracy: < 0.003 mm at 2.5 x D
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
- Min. torque: 5 Nm
Información técnica
| Technology | Porte-outils de serrage polygonal |
|---|---|
| Series | TRIBOS-S |
| Toolholder interface | HSK-E 32 |
| Toolholder standard | DIN 69893-5 |
| Clamping diameter D1 | 6 mm |
| D2 [mm] | 9.9 |
| D3 [mm] | 13.1 |
| D4 [mm] | 26.0 |
| Projecting length L1 [mm]/[inch] | 65 mm / 2.6" |
| L2 [mm] | 37.0 |
| L3 [mm] | 10.0 |
| L4 [mm] | 35.0 |
| L5 [mm] | 38.2 |
| L6 [mm] | 45.0 |
| G | M5 |
| Min. torque [Nm] | 5.0 |
| Weight [kg] | 0.25 |
| Standard length | Oui |
Version
Optimum for light metal-cutting operations – consider the radial forces
Rotationally symmetrical design
Run-out accuracy
< 0.003 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Data carriers
Bore for data carrier as an option
Toolholder changes
For automatic toolholder changes
Coolant supply
With thread for coolant tube
Length-setting screw
With adjustment screw for axial length adjustment
Individual
Additional sizes and customized designs are available upon request