TENDO RLA HSK-A 40 Ø10x85
ID 205393
- Mandrino idraulico
- Serie: TENDO RLA
- Attacco portautensile: HSK-A 40
- Diametro di serraggio: 10 mm
- Lunghezza di proiezione: 85 mm
- Concentricità: < 0,003 mm a 2,5 x D
- Grado di bilanciatura: G2,5 a 25.000 giri/min o Umax< 1 gmm
- Coppia min.: 45 Nm
Technical details
| Technology | Hydraulic expansion toolholder |
|---|---|
| Series | TENDO RLA |
| Toolholder interface | HSK-A 40 |
| Toolholder standard | DIN ISO 12164-1 |
| Clamping diameter D1 | 10 mm |
| D2 [mm] | 30.0 |
| D3 [mm] | 33.5 |
| D6 [mm] | 26.0 |
| Projecting length L1 [mm]/[inch] | 85 mm / 3.3" |
| L2 [mm] | 41.0 |
| L3 [mm] | 10.0 |
| L4 [mm] | 43.0 |
| L5 [mm] | 65.0 |
| Min. torque [Nm] | 45.0 |
| Weight [kg] | 0.5 |
| Coolant-proof | yes |
| Standard length | yes |
Run-out accuracy
< 0.003 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves
Data carriers
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Length-setting screw
With adjustment screw for radial length adjustment for micron-accurate tool-presetting
Scope of delivery
Including hexagon socket wrench for TENDO RLA, without actuation key
Individual
Additional sizes and customized designs are available upon request