arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
TENDO RLA HSK-A 40 Ø12x90 Illustration similar

TENDO RLA HSK-A 40 Ø12x90

Hydraulic expansion toolholder

ID 205394

TENDO RLA HSK-A 40 Ø12x90, Toolholders
  • Hydraulic expansion toolholder
  • Series: TENDO RLA
  • Toolholder interface: HSK-A 40
  • Clamping diameter: 12 mm
  • Projecting length: 90 mm
  • Run-out accuracy: < 0.003 mm at 2.5 x D
  • Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
  • Min. torque: 90 Nm
Scope of delivery: Including hexagon socket wrench for TENDO RLA, without actuation key
Technology Hydraulic expansion toolholder
Series TENDO RLA
Toolholder interface HSK-A 40
Toolholder standard DIN ISO 12164-1
Clamping diameter D1 12 mm
D2 [mm] 32.0
D3 [mm] 33.5
D6 [mm] 28.0
Projecting length L1 [mm]/[inch] 90 mm / 3.5"
L2 [mm] 46.0
L3 [mm] 10.0
L4 [mm] 48.0
L5 [mm] 70.0
Min. torque [Nm] 90.0
Weight [kg] 0.6
Coolant-proof yes
Standard length yes

Run-out accuracy
< 0.003 mm at 2.5 x D

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Tool shank quality
h6

Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves

Data carriers
Bore holes for data carriers according to DIN 69873

Toolholder changes
For automatic toolholder changes

Length-setting screw
With adjustment screw for radial length adjustment for micron-accurate tool-presetting

Scope of delivery
Including hexagon socket wrench for TENDO RLA, without actuation key

Individual
Additional sizes and customized designs are available upon request