arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
TRIBOS SVL-20 Ø6x100 Illustration similar

TRIBOS SVL-20 Ø6x100

Polygonal Extensions

ID 205600

TRIBOS SVL-20 Ø6x100, Polygonal Extensions
  • TRIBOS SVL
  • Clamping diameter: 6 mm
  • Machine-side clamping diameter: 20 mm
  • Overall length: 100 mm
  • Run-out accuracy: < 0.003 mm at 2.5 x D
  • Min. torque: 5 Nm
Technology Polygonal Extensions
Series TRIBOS SVL
Toolholder interface SVL-20
Clamping diameter D1 6 mm
D2 [mm] 9.9
D3 [mm] 13.1
D5 20 mm
Overall length L [mm] 100.0
L2 [mm] 37.0
L3 [mm] 10.0
L4 [mm] 35.0
L5 [mm] 40.0
L6 [mm] 50.0
G M5
Min. torque [Nm] 5.0
Weight [kg] 0.19

Version
Works perfectly combined with our TENDO and TRIBOS toolholding systems

Run-out accuracy
< 0.003 mm at 2.5 x D

Tool shank quality
h6

Length-setting screw
With adjustment screw for axial length adjustment

Max. speed limit
44,000 RPM

Individual
Also available in heavy metal
Additional sizes and customized designs are available upon request