TRIBOS-S HSK-A 32 Ø12x75
Polygonal toolholders
ID 205611
TRIBOS-S HSK-A 32 Ø12x75, Toolholders
- Polygonal toolholders
- Series: TRIBOS-S
- Toolholder interface: HSK-A 32
- Clamping diameter: 12 mm
- Projecting length: 75 mm
- Run-out accuracy: < 0.003 mm at 2.5 x D
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
- Min. torque: 30 Nm
Technical details
| テクノロジー | 多角形ツールホルダー |
|---|---|
| シリーズ | TRIBOS-S |
| ツールバーインターフェース | HSK-A 32 |
| ツールホルダーの標準 | DIN ISO 12164-1 |
| クランプ径 D1 | 12 mm |
| D2 [mm] | 19.0 |
| D3 [mm] | 21.1 |
| 突出長さ L1 [mm]/[インチ] | 75 mm / 3.0" |
| L2 [mm] | 47.0 |
| L3 [mm] | 10.0 |
| L4 [mm] | 45.0 |
| L5 [mm] | 52.2 |
| L6 [mm] | 55.0 |
| G | M5 |
| 最小トルク [Nm] | 30.0 |
| 重量 [kg] | 0.24 |
| 標準長さ | あり |
Version
Optimum for light metal-cutting operations – consider the radial forces
Run-out accuracy
< 0.003 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves
Data carriers
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Length-setting screw
With adjustment screw for axial length adjustment
Individual
Additional sizes and customized designs are available upon request