TRIBOS SVL-32 Ø20x150
Polygonal Extensions
ID 205619
TRIBOS SVL-32 Ø20x150, Polygonal Extensions
- TRIBOS SVL
- Clamping diameter: 20 mm
- Machine-side clamping diameter: 32 mm
- Overall length: 150 mm
- Run-out accuracy: < 0.003 mm at 2.5 x D
- Min. torque: 150 Nm
Technical details
| Technology | Polygonal Extensions |
|---|---|
| Series | TRIBOS SVL |
| Toolholder interface | SVL-32 |
| Clamping diameter D1 | 20 mm |
| D2 [mm] | 30.0 |
| D5 | 32 mm |
| Overall length L [mm] | 150.0 |
| L2 [mm] | 52.0 |
| L3 [mm] | 10.0 |
| L4 [mm] | 45.0 |
| G | M10x1 |
| Min. torque [Nm] | 150.0 |
| Weight [kg] | 0.7 |
Version
Works perfectly combined with our TENDO and TRIBOS toolholding systems
Run-out accuracy
< 0.003 mm at 2.5 x D
Tool shank quality
h6
Length-setting screw
With adjustment screw for axial length adjustment
Max. speed limit
Individual
Also available in heavy metal
Additional sizes and customized designs are available upon request