TRIBOS-S CAT 40 Ø12x150
ID 205934
- Polygonal toolholders
- Series: TRIBOS-S
- Toolholder interface: CAT 40
- Clamping diameter: 12 mm
- Projecting length: 150 mm
- Run-out accuracy: < 0.003 mm at 2.5 x D
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
- Min. torque: 30 Nm
Technical details
| Technology | Polygonal toolholders |
|---|---|
| Series | TRIBOS-S |
| Toolholder interface | CAT 40 |
| Toolholder standard | ASME B5.50 |
| Clamping diameter D1 | 12 mm |
| D2 [mm] | 19.0 |
| D3 [mm] | 21.1 |
| D4 [mm] | 44.45 |
| Projecting length L1 [mm]/[inch] | 150 mm / 5.9" |
| L2 [mm] | 47.0 |
| L3 [mm] | 10.0 |
| L4 [mm] | 45.0 |
| L5 [mm] | 82.0 |
| L6 [mm] | 130.95 |
| G | M8x1 |
| Min. torque [Nm] | 30.0 |
| Weight [kg] | 1.54 |
Version
Long, slim design
Optimum for light metal-cutting operations – consider the radial forces
Run-out accuracy
< 0.003 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves
Data carriers
Bore for data carrier as an option
Toolholder changes
For automatic toolholder changes
Coolant supply
Coolant supply according to ASME B5.50
Bores for form AF are sealed with set-screws as transport safety
Length-setting screw
With adjustment screw for axial length adjustment
Individual
Additional sizes and customized designs are available upon request