GZB-S Ø8 Ø4.5 PK
Intermediate Sleeves with Peripheral Cooling
ID 206272
GZB-S Ø8 Ø4.5 PK, Intermediate Sleeves with Peripheral Cooling
- Periphery-cooled
- Clamping diameter: 4.5 mm
- O.D.-Diameter: 8 mm
- Length: 37 mm
Technical details
| Technology | Intermediate Sleeves with Peripheral Cooling |
|---|---|
| Series | GZB-S PK |
| Toolholder interface | GZB-S Ø 8 PK |
| Clamping diameter D1 | 4.5 mm |
| Outer diameter D2 | 8 mm |
| Projecting length L1 [mm]/[inch] | 37 mm / 1.5" |
| Projecting length L1 [mm] | 37.0 |
| Weight [kg] | 0.1 |
| Standard length | yes |
Version
Periphery-cooled
Run-out accuracy
≤ 0.003 mm
Cooling
With peripheral cooling
Not coolant-proof
Individual
Additional sizes and customized designs are available upon request