TENDO Slim 4ax HSK-A 63 Ø20x100
液压刀柄
ID 206346
TENDO Slim 4ax HSK-A 63 Ø20x100, 刀柄
- 液压刀柄
- 系列: TENDO Slim 4ax
- 刀具夹持接口: HSK-A 63
- 夹持直径: 20 mm
- 突出长度: 100 mm
- 回转精度: 2.5 x D 处 < 0.003 mm
- 平衡等级: 转速为 25,000 RPM 时动平衡等级达到 G2.5 或 Umax < 1 gmm
- 最小扭矩: 330 Nm
Technical details
| Technology | Hydraulic expansion toolholder |
|---|---|
| Series | TENDO Slim 4ax |
| Toolholder interface | HSK-A 63 |
| Toolholder standard | DIN ISO 12164-1 |
| Clamping diameter D1 | 20 mm |
| D2 [mm] | 42.0 |
| D6 [mm] | 33.0 |
| Projecting length L1 [mm]/[inch] | 100 mm / 3.9" |
| L2 [mm] | 55.7 |
| L3 [mm] | 10.0 |
| L4 [mm] | 74.0 |
| G | M16x1 |
| Min. torque [Nm] | 330.0 |
| Weight [kg] | 1.2 |
| Coolant-proof | yes |
| Standard length | yes |
Run-out accuracy
< 0.003 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves
Data carriers
Bore holes for data carriers according to DIN 69873
MQL (Minimal Quantity Lubrication)
MQL suitable version
Toolholder changes
For automatic toolholder changes
Length-setting screw
With adjustment screw for axial length adjustment
Scope of delivery
Does not include an actuation key
Individual
Additional sizes and customized designs are available upon request