arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
TENDO EC JIS-BT 40 Ø12x58 Illustration similar

TENDO EC JIS-BT 40 Ø12x58

Hydraulic expansion toolholder

ID 206434

TENDO EC JIS-BT 40 Ø12x58, Toolholders
  • Hydraulic expansion toolholder
  • Series: TENDO E compact
  • Toolholder interface: JIS-BT 40
  • Clamping diameter: 12 mm
  • Projecting length: 58 mm
  • Run-out accuracy: ≤ 0.003 mm at 2.5 x D
  • Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
  • Min. torque: 110 Nm
Scope of delivery: Does not include an actuation key
Technology Hydraulic expansion toolholder
Series TENDO E compact
Toolholder interface JIS-BT 40
Toolholder standard DIN ISO 7388-2 JD/JF
Clamping diameter D1 12 mm
D2 [mm] 42.0
D6 [mm] 32.0
Projecting length L1 [mm]/[inch] 58 mm / 2.3"
L2 [mm] 46.0
L3 [mm] 10.0
L4 [mm] 31.0
G M8x1
Min. torque [Nm] 110.0
Weight [kg] 1.2
Coolant-proof yes
Standard length yes

Version
TENDO E compact (E compact = excellent cost-performance ratio)
Short, rigid design
Shapes and dimensions according to ISO 7388

Run-out accuracy
≤ 0.003 mm at 2.5 x D

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Tool shank quality
h6

Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves

Data carriers
Bore for data carrier as an option

Toolholder changes
For automatic toolholder changes

Coolant supply
Coolant supply according to ISO 7388 JD/JF
Bores for form JF are sealed with set-screws as transport safety

Length-setting screw
With adjustment screw for axial length adjustment

Scope of delivery
Does not include an actuation key

Individual
Additional sizes and customized designs are available upon request