TENDO EC HSK-F 63 Ø20x80
Hydraulic expansion toolholder
ID 206576
This product has been discontinued and is no longer available.
Learn more and get in touch here.
TENDO EC HSK-F 63 Ø20x80, Toolholders
- Hydraulic expansion toolholder
- Series: TENDO E compact
- Toolholder interface: HSK-F 63
- Clamping diameter: 20 mm
- Projecting length: 80 mm
- Run-out accuracy: ≤ 0.003 mm at 2.5 x D
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
Technical details
| Technology | Hydraulic expansion toolholder |
|---|---|
| Series | TENDO E compact |
| Toolholder interface | HSK-F 63 |
| Toolholder standard | DIN 69893-6 |
| Clamping diameter D1 | 20 mm |
| D2 [mm] | 52.5 |
| D6 [mm] | 48.0 |
| Projecting length L1 [mm]/[inch] | 80 mm / 3.1" |
| L2 [mm] | 51.0 |
| L4 [mm] | 54.0 |
| Weight [kg] | 1.4 |
| Coolant-proof | yes |
| Standard length | yes |
Run-out accuracy
≤ 0.003 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Data carriers
Bore holes for data carriers according to DIN 69893-6
Toolholder changes
For automatic toolholder changes
Length-setting screw
Without adjustment screw for axial length adjustment
Scope of delivery
Does not include an actuation key
Individual
Additional sizes and customized designs are available upon request