SINO-R CAT 50 Ø1 1/4"x90
Mandrin expansible hydraulique
ID 209636
SINO-R CAT 50 Ø1 1/4"x90, Porte-outils
- Mandrin expansible hydraulique
- Gammes: SINO-R
- Interface de porte-outils: CAT 50
- Diamètre de serrage: 1 1/4"
- Longueur de projection: 90 mm
- Concentricité: < 0,005 mm mesuré dans l'alésage de serrage
- Qualité d'équilibrage: G6.3 à 15 000 tr/min ou Umax < 1 gmm
- Couple de rotation min.: 850 Nm
Technical details
| Technology | Expansion toolholder |
|---|---|
| Series | SINO-R |
| Toolholder interface | CAT 50 |
| Toolholder standard | ASME B5.50 |
| Clamping diameter D1 | 1 1/4" |
| D2 [mm] | 65.0 |
| D3 [mm] | 69.85 |
| D6 [mm] | 55.85 |
| Projecting length L1 [mm]/[inch] | 90 mm / 3.5" |
| L2 [mm] | 61.0 |
| L3 [mm] | 10.0 |
| L4 [mm] | 47.0 |
| L5 [mm] | 70.95 |
| G | M10x1 |
| Min. torque [Nm] | 850.0 |
| Weight [kg] | 3.9 |
| Coolant-proof | yes |
| Standard length | yes |
Version
Optimal for heavy duty milling
Run-out accuracy
≤ 0,005 mm measured in the clamping bore
Balancing grade
G6.3 at 15,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves
Data carriers
Bore for data carrier as an option
Toolholder changes
For automatic toolholder changes
Coolant supply
Coolant supply according to ASME B5.50
Bores for form AF are sealed with set-screws as transport safety
Length-setting screw
With adjustment screw for axial length adjustment
Individual
Additional sizes and customized designs are available upon request